600 mA, 30 V, Schottky Barrier Diode

Obsolete

Overview

Schottky diodes are optimized for very low forward voltage drop and low leakage current and are used in a wide range of dc-dc converter, clamping and protection applications in portable devices. NSR0630P2 in a SOD-923 miniature package enables designers to meet the challenging task of achieving higher efficiency and meeting reduced space requirements.

  • LCD and Keypad Backlighting
  • Camera Photo Flash
  • Buck and Boost dc-dc Converters
  • Reverse Voltage and Current Protection
  • Clamping & Protection
  • Mobile Handsets
  • MP3 Players
  • Digital Camera
  • Notebook PCs & PDAs
  • GPS
  • Very Low Forward Voltage Drop - 370 mV @ 100 mA
  • Low Reverse Current - 1.4 µA @ 10 V VR
  • 600 mA of Continuous Forward Current
  • Power Dissipation of 190 mW with Minimum Trace
  • Very High Switching Speed
  • Low Capacitance - CT = 10 pF (Typical)
  • Pb-Free, Halogen Free/BFR Free and are RoHS Compliant

Tools and Resources

Product services, tools and other useful resources related to NSR0630P2

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

┗

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Configuration

VRRM Min (V)

VF Max (V)

IRM Max (µA)

IO(rec) Max (A)

IFSM Max (A)

trr Max (ns)

Cj Max (pF)

Package Size (mm)

Reference Price

NSR0630P2T5G

Loading...

Obsolete

View__CAD

Pb

A

H

P

SOD-923-2

1

260

REEL

8000

No

Single

30

0.62

200

0.6

-

-

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.