500 mA, 30 V, Schottky Barrier Diode

Last Shipments

Overview

These Schottky barrier diodes are optimized for low forward voltage drop and low leakage current that offers the most optimal power dissipation in applications. They are housed in space saving micro-packaging ideal for space constraint applications.

  • LCD and Keypad Backlighting
  • Buck and Boost DC-DC Converters
  • Camera Photo Flash
  • Reverse Voltage and Current Protection
  • Clamping & Protection
  • Smartphones
  • Tablets
  • Wearable Devices
  • Low Forward Voltage Drop - Typical ~450 mV @ IF = 500 mA
  • Low Reverse Current - Typical ~40 µA @ VR = 30 V
  • 500 mA of Continuous Forward Current
  • High ESD Rating: HBM - Class 3B; CDM - Class IV
  • High Switching Speed
  • These Devices are Pb-Free, Halogen Free/BFR Free and RoHS Compliant

Tools and Resources

Product services, tools and other useful resources related to NSR05T30P2

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Configuration

VRRM Min (V)

VF Max (V)

IRM Max (µA)

IO(rec) Max (A)

IFSM Max (A)

trr Max (ns)

Cj Max (pF)

Package Size (mm)

Reference Price

NSR05T30P2T5G

Loading...

Last Shipments

CAD Model

Pb

A

H

P

SOD-923-2

1

260

REEL

8000

No

Single

30

0.475

100

0.5

-

9

33

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.