Schottky Barrier Diode, 30 V, 100 mA, Low IR

Overview

The Schottky diode is designed for high-speed switching applications, circuit protection and voltage clamping. Extremely low forward voltage reduces conduction loss. Miniature surface mount SOD923 package is excellent for hand-held and portable applications where space is limited.

  • LCD and Keypad Backlighting
  • Camera Photo Flash
  • Buck and Boost dc-dc Converters
  • Reverse Voltage and Current Protection
  • Clamping & Protection
  • Smartphones
  • Tablets
  • Wearable devices
  • Notebook PCs
  • GPS
  • Extremely Fast Switching Speed
  • Extremely Low Forward Voltage 0.385 V (max) @ IF = 10 mA
  • Low Reverse Current
  • This is a Pb-Free Device

Tools and Resources

Product services, tools and other useful resources related to NSR01L30P2

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

┗

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Configuration

VRRM Min (V)

VF Max (V)

IRM Max (µA)

IO(rec) Max (A)

IFSM Max (A)

trr Max (ns)

Cj Max (pF)

Package Size (mm)

Reference Price

NSR01L30P2T5G

Loading...

Active

View__CAD

Pb

A

H

P

SOD-923-2

1

260

REEL

8000

Yes

Single

30

0.385

0.35

0.1

1

-

-

1.00 x 0.60 x 0.37

$0.0427

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.