100 mA, 30 V, Low VF Schottky Diode

Last Shipments

Overview

The NSR01F30MX Schottky barrier diode is optimized for low forward voltage applications. It is packaged in an ultra small x3DFN2 package that enables designers to meet the challenging task of achieving higher efficiency and meeting reduced space requirements.

  • LCD and Keypad Backlighting
  • Camera Photo Flash
  • Buck and Boost DC-DC Converters
  • Reverse Voltage and Current Protection
  • Clamping and Protection
  • Mobile Handsets
  • Wearables
  • MP3 Players
  • Digital Cameras and Camcorders
  • GPS
  • Very Low Forward Voltage Drop - 350 mV @ 10 mA
  • Low Reverse current - 5 uA @ 10 V
  • ESD Rating - Human Body Model: Class 3B
    ESD Rating - Machine Model: Class C
  • Pb and Halide Free Device
  • 100 mA of Continuous Forward Current

Tools and Resources

Product services, tools and other useful resources related to NSR01F30MX

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Configuration

VRRM Min (V)

VF Max (V)

IRM Max (µA)

IO(rec) Max (A)

IFSM Max (A)

trr Max (ns)

Cj Max (pF)

Package Size (mm)

Reference Price

NSR01F30MXT5G

Loading...

Last Shipments

CAD Model

Pb

A

H

P

X3DFN-2

1

260

REEL

10000

No

Single

30

0.35

5

0.1

2

-

0.9

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.