30V 0.1A low IR SOD-923 Schottky Diode

Obsolete

Overview

These SOD723 Schottky barrier diodes are designed for high-speed switching applications, circuit protection, and voltage clamping. Extremely low forward voltage reduces conduction loss. Miniature surface mount SOD-723 package is excellent for hand-held and portable applications where space is limited.

  • Used in Buck and Boost Conversion Circuits
  • Used in LED Drive and LCD Drive Circuits
  • Extremely Fast Switching Speed
  • Extremely Low Forward Voltage 0.385 V (max) @ IF = 10 mA
  • Low Reverse Current
  • This is a PbFree Device

Tools and Resources

Product services, tools and other useful resources related to NSR0130

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Configuration

VRRM Min (V)

VF Max (V)

IRM Max (µA)

IO(rec) Max (A)

IFSM Max (A)

trr Max (ns)

Cj Max (pF)

Package Size (mm)

Reference Price

NSR0130M2T5G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOD-723-2

1

260

REEL

8000

No

-

30

0.385

3

0.1

1

-

10

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.