Trench Schottky Rectifier, Low Vf, 60V, 6A, in dual flag SO−8FL

Obsolete

Overview

This trench Schottky rectifier in the dual flag SO−8 flat leadpackage offers designers a unique degree of versatility and designfreedom. The two devices are electrically independent and can be usedseparately, as common cathode, as common anode or in series as afunction of board level layout. The exposed pad design provides lowthermal resistance. The clip attach design creates a package with veryefficient die size to board area ratio. While thermal performance isnearly the same as the DPAK package height and board footprint areless than half.Trench Schottky technology provides a superior forward voltage/leakage tradeoff compared to planar Schottky. The reverse switchingcharacteristics are extremely stable over temperature minimizingswitching power loss in high frequency applications.

  • Excellent Alternative to DPAK in Space−Constrained AutomotiveApplications
  • Output Rectification in Switching Power Supplies
  • Freewheeling Diode used with Inductive Loads
  • Automotive LED Lighting (Interior and Exterior)
  • General Converters
  • Lighting
  • Gasoline Direct Injection
  • New Package Provides Capability of Inspection and Probe AfterBoard Mounting
  • Low Forward Voltage Drop
  • 175°C Operating Junction Temperature
  • NRV Prefix for Automotive and Other Applications RequiringUnique Site and Control Change Requirements
  • These are Pb−Free and Halide−Free Devices

Tools and Resources

Product services, tools and other useful resources related to NRVTS660MFD

Buy/Parametrics Table

Search

Close Search

Products:

4

Share

Product Groups:

┗

Orderable Parts:

4

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Configuration

VRRM Min (V)

VF Max (V)

IRM Max (µA)

IO(rec) Max (A)

IFSM Max (A)

trr Max (ns)

Cj Max (pF)

Package Size (mm)

Reference Price

NRVTS660MFDT1G

Loading...

Obsolete

View__CAD

Pb

A

H

P

SO-8FL Dual / DFN-8

1

260

REEL

1500

No

Single

60

0.75

55

6

80

~NA~

~NA~

Price N/A

More Details

NRVTS660MFDT3G

Loading...

Obsolete

View__CAD

Pb

A

H

P

SO-8FL Dual / DFN-8

1

260

REEL

5000

No

Single

60

0.75

55

6

80

~NA~

~NA~

Price N/A

More Details

NRVTS660MFDWFT1G

Loading...

Obsolete

View__CAD

Pb

A

H

P

SO-8FL Dual / DFN-8

1

260

REEL

1500

No

Single

60

0.75

55

6

80

~NA~

~NA~

Price N/A

More Details

NRVTS660MFDWFT3G

Loading...

Obsolete

View__CAD

Pb

A

H

P

SO-8FL Dual / DFN-8

1

260

REEL

5000

No

Single

60

0.75

55

6

80

~NA~

~NA~

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.