Trench Schottky Rectifier, Very Low Leakage, 60V, 5A

Last Shipments

Overview

The NRVTS560ETFS is Very Low Leakage Trench-based Schottky Rectifier. This new technology allows low forward voltage drop without the high reverse leakage tradeoff experienced with planar Schottky rectifiers. This platform also provides very stable switching characteristics over a wide temperature range and is an ideal output rectifer for switching power supplies.

  • Switching Power Supplies including Wireless, Smartphone andNotebook Adapters
  • High Frequency and DC−DC Converters
  • Freewheeling and OR−ing diodes
  • Reverse Battery Protection
  • Instrumentation
  • Automotive LED Lighting
  • Automotive LED lighting
  • Adapter
  • ADAS
  • Fine Lithography Trench−based Schottky Technology for Very Low
    Leakage
  • Fast Switching with Exceptional Temperature Stability
  • Low Power Loss and Lower Operating Temperature
  • Low Thermal Resistance
  • Higher Efficiency for Achieving Regulatory Compliance
  • High Surge Capability
  • NRV Prefix for Automotive and Other Applications RequiringUnique Site and Control Change Requirements; AEC−Q101Qualified and PPAP Capable
  • Wettable Flanks (WF in PM Suffix) Option Available for Enhanced
    Automated Optical Inspection (AoI)
  • These are Pb−Free and Halide−Free Devices

Tools and Resources

Product services, tools and other useful resources related to NRVTS560ETFS

Buy/Parametrics Table

Search

Close Search

Products:

4

Share

Product Groups:

┗

Orderable Parts:

4

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Configuration

VRRM Min (V)

VF Max (V)

IRM Max (µA)

IO(rec) Max (A)

IFSM Max (A)

trr Max (ns)

Cj Max (pF)

Package Size (mm)

Reference Price

NRVTS560ETFSTAG

Loading...

Last Shipments

View__CAD

Pb

A

H

P

WDFN-8 / u8FL

1

260

REEL

1500

No

Single

60

0.68

50

5

120

-

-

Price N/A

More Details

NRVTS560ETFSTWG

Loading...

Obsolete

View__CAD

Pb

A

H

P

WDFN-8 / u8FL

1

260

REEL

5000

No

Single

60

0.68

50

5

120

-

-

Price N/A

More Details

NRVTS560ETFSWFTAG

Loading...

Last Shipments

View__CAD

Pb

A

H

P

WDFN-8 / u8FL

1

260

REEL

1500

No

Single

60

0.68

50

5

120

-

-

Price N/A

More Details

NRVTS560ETFSWFTWG

Loading...

Obsolete

View__CAD

Pb

A

H

P

WDFN-8 / u8FL

1

260

REEL

5000

No

Single

60

0.68

50

5

120

-

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.