2.0 A Schottky Rectifier

Overview

This Schottky Rectifier employs the Schottky Barrier principle in a large area metal-to-silicon power diode. State-of-the-art geometry features epitaxial construction with oxide passivation and metal overlay contact. The Schottky Rectifier is ideally suited for low voltage, high frequency rectification, or as free wheeling and polarity protection diodes in surface mount applications where compact size and weight are critical to the system.

  • Power Conversion Circuit
  • Reverse Battery Protectino
  • Gate Driving Circuit
  • Protection and Free-Wheeling
  • General Converters
  • Lighting
  • Gasoline Direct Injection
  • Compact Package with J-Bend Leads Ideal for Automated Handling
  • Highly Stable Oxide Passivated Junction
  • Guardring for Over-Voltage Protection
  • Low Forward Voltage Drop

    Mechanical Characteristics:
  • Case: Molded Epoxy
  • Epoxy Meets UL94, VO at 1/8''
  • Weight: 95 mg (approximately)
  • Cathode Polarity Band
  • Lead and Mounting Surface Temperature for Soldering Purposes: 260?C Max. for 10 Seconds
  • Available in 12 mm Tape, 2500 Units per 13'' Reel, Add ''T3'' Suffix to Part Number
  • Finish: All External Surfaces Corrosion Resistant and Terminal Leads are Readily Solderable
  • ESD Ratings: Machine Model = C (>400V); Human Body Model = 3B (>8000V)
  • Pb-Free Package is Available
  • NRVB Prefix for Automotive and Other Applications Requiring Unique Site and Control Change Requirements; AEC-Q101 Qualified and PPAP Capable

Tools and Resources

Product services, tools and other useful resources related to NRVBSS24N

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Configuration

VRRM Min (V)

VF Max (V)

IRM Max (µA)

IO(rec) Max (A)

IFSM Max (A)

trr Max (ns)

Cj Max (pF)

Package Size (mm)

Reference Price

NRVBSS24NT3G

Loading...

Active

CAD Model

Pb

A

H

P

SMB-2

1

260

REEL

2500

No

Single

40

0.5

400

2

75

~NA~

~NA~

3.56 x 5.44 x 2.30

$0.1017

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.