1.0 A, 40 V, Surface Mount Schottky Barrier Rectifiers

Overview

The Standard Recovery Rectifier features construction with glass passivation. It is ideally suited for surface mounted automotive applications.

  • Power Conversion Circuit
  • Reverse Battery Protection
  • Gate Driving Circuit
  • Protection and Free-Wheeling
  • General Converters
  • Lighting
  • Gasoline Direct Injection
  • "Very Low Profile - Typical Height of 0.68 mm
  • Low Power Loss, High Efficiency
  • UL Flammability 94V-0 Classification
  • NRVB Prefix for Automotive and Other Applications RequiringUnique Site and Control Change Requirements
  • RoHS Compliant / Green Mold Compound
  • Moisture Sensitivity Level 1 per J−STD−020

Tools and Resources

Product services, tools and other useful resources related to NRVBSS14HE

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Configuration

VRRM Min (V)

VF Max (V)

IRM Max (µA)

IO(rec) Max (A)

IFSM Max (A)

trr Max (ns)

Cj Max (pF)

Package Size (mm)

Reference Price

NRVBSS14HE

Loading...

Active

CAD Model

Pb

A

H

P

SOD-323 EP

1

260

REEL

3000

No

Single

40

0.55

50

1

25

5.6

55

2.50 x 1.25 x 0.65

$0.13

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.