Schottky Power Rectifier, Surface Mount, Fast Soft-Recovery, 4.0 A, 200 V

Active

Overview

This Schottky Rectifier is a state-of-the-art high voltage fast-soft recovery Schottky device perfectly designed for use where ultra fast devices fall short in switching performance.

  • Engine and Convenience Control Systems
  • Motor Controls
  • Battery Chargers and Switching Power Supplies
  • General Converters
  • Lighting
  • Gasoline Direct Injection
  • Lower Forward Voltage than any Ultrafast Rectifier: VF < 0.61 V at 150C
  • Fast Switching Speed: Reverse Recovery Time (tRR) < 35 ns
  • Soft Recovery Characteristics: Softness Factor (tb/ta) < 1
  • Highly Stable Over Temperature
  • Pb-Free Package is Available
  • NRVB Prefix for Automotive and Other Applications Requiring Unique Site and Control Change Requirements

Tools and Resources

Product services, tools and other useful resources related to NRVBS4201

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

┗

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Configuration

VRRM Min (V)

VF Max (V)

IRM Max (µA)

IO(rec) Max (A)

IFSM Max (A)

trr Max (ns)

Cj Max (pF)

Package Size (mm)

Reference Price

NRVBS4201T3G

Loading...

Active

View__CAD

Pb

A

H

P

SMC-2

1

260

REEL

2500

No

Single

200

0.8

0.35

4

100

35

-

5.90 x 6.88 x 2.28

$0.3867

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.