1.0 A, 30 V, Schottky Power Rectifier, Surface Mount

Overview

The Schottky Rectifier employs the Schottky Barrier principle in a large area metal-to-silicon power diode. The Schottky Rectifier's state-of-the-art geometry features epitaxial construction with oxide passivation and metal overlap contact. It is ideally suited for use as rectifiers in low voltage, high frequency inverters, free wheeling diodes and polarity protection diodes.

  • Power Conversion Circuit
  • Reverse Battery Protection
  • Gate Driving Circuit
  • Protection and Free-Wheeling
  • General Converters
  • Lighting
  • Small Compact Surface Mountable Package with J-Bend Leads
  • Rectangular Package for Automated Handling
  • Highly Stable Oxide Passivated Junction
  • Very Low Forward Voltage Drop
    (0.6 Volts Max @ 1.0 A, TJ = 25C)
  • Excellent Ability to Withstand Reverse Avalanche Energy Transients
  • Guardring for Stress Protection

    Mechanical Characteristics:
  • Case: Epoxy, Molded
  • Weight: 95 mg (approximately)
  • Finish: All External Surfaces Corrosion Resistant and Terminal Leads are Readily Solderable
  • Lead and Mounting Surface Temperature for Soldering Purposes: 260°C Max. for 10 Seconds
  • Shipped in 12 mm Tape and Reel, 2500 units per reel
  • Cathode Polarity Band
  • Marking: B13
  • Pb-Free Package is Available

Tools and Resources

Product services, tools and other useful resources related to NRVBS130N

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Configuration

VRRM Min (V)

VF Max (V)

IRM Max (µA)

IO(rec) Max (A)

IFSM Max (A)

trr Max (ns)

Cj Max (pF)

Package Size (mm)

Reference Price

NRVBS130NT3G

Loading...

Active

CAD Model

Pb

A

H

P

SMB-2

1

260

REEL

2500

No

Single

30

0.6

1000

1

40

~NA~

~NA~

3.56 x 5.44 x 2.30

$0.0753

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.