Schottky Power Rectifier, Surface Mount, 2.0 A, 100 V

Overview

The Schottky Powermite employs the Schottky Barrier principle with a barrier metal and epitaxial construction that produces optimal forward voltage drop-reverse current tradeoff. The advanced packaging techniques provide for a highly efficient micro miniature, space saving surface mount Rectifier. With its unique heatsink design, the Powermite has the same thermal performance as the SMA while being 50% smaller in footprint area. Because of its small size, it is ideal for use in portable and battery powered products such as cellular and cordless phones, chargers, notebook computers, printers, PDAs and PCMCIA cards. Typical applications are ac/dc and dc-dc converters, reverse battery protection, and ORing of multiple supply voltages and any other application where performance and size are critical.

  • Free Wheeling Diode
  • SMPS Power Supply
  • Adapter
  • Low VF Provides Higher Efficiency and Extends Battery Life
  • Low Profile - Maximum Height of 1.1 mm
  • Small Footprint - Footprint Area of 8.45 mm2
  • Supplied in 12 mm Tape and Reel
  • Low Thermal Resistance with Direct Thermal Path of Die on Exposed Cathode Heat Sink

    Mechanical Characteristics:
  • Powermite® is JEDEC Registered as DO-216AA
  • Case: Molded Epoxy
  • Epoxy Meets UL94V-0 at 0.125 in
  • Weight: 16.3 mg (Approximately)
  • Lead and Mounting Surface Temperature for Soldering Purposes: 260°C Maximum for 10 Seconds

Tools and Resources

Product services, tools and other useful resources related to NRVBM2H100

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Configuration

VRRM Min (V)

VF Max (V)

IRM Max (µA)

IO(rec) Max (A)

IFSM Max (A)

trr Max (ns)

Cj Max (pF)

Package Size (mm)

Reference Price

NRVBM2H100T3G

Loading...

Active

CAD Model

Pb

A

H

P

POWERMITE-2

1

260

REEL

12000

No

Single

100

0.84

20

2

50

-

-

3.75 x 1.90 x 1.00

$0.3484

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.