Schottky Power Rectifier, Switch-mode, 35 V, 10 A

Obsolete

Overview

The Schottky Rectifier employs the Schottky Barrier principle in a large area metal-to-silicon power diode. State of the art geometry features epitaxial construction with oxide passivation and metal overlay contact. It is ideally suited for use as rectifiers in low voltage, high frequency inverters, free wheeling diodes and polarity protection diodes.

  • Short Heat Sink Tap Manufactured - Not Sheared
  • Lead and Mounting Surface Temperature for Soldering Purposes: 260 C Max. for 10 Seconds
  • Finish: All External Surfaces Corrosion Resistant and Terminal Leads are Readily Solderable
  • Epoxy Meets UL94, VO at 1/8

    Mechanical Characteristics:
  • Very Low Forward Voltage Drop
  • Weight: 0.4 gram (approximately)
  • Available in 16 mm Tape and Reel, 2500 units per Reel, Add T4 to Suffix part #
  • Marking: B1035CL
  • Guardring for Stress Protection
  • Matched dual die construction - May be Paralleled for High Current Output
  • Highly Stable Oxide Passivated Junction
  • High dv/dt Capability
  • Case: Epoxy, Molded

Tools and Resources

Product services, tools and other useful resources related to NRVBD1035CTL

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

┗

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Configuration

VRRM Min (V)

VF Max (V)

IRM Max (µA)

IO(rec) Max (A)

IFSM Max (A)

trr Max (ns)

Cj Max (pF)

Package Size (mm)

Reference Price

NRVBD1035CTLT4G

Loading...

Obsolete

View__CAD

Pb

A

H

P

DPAK-3

1

260

REEL

2500

No

Common Cathode

35

0.56

2000

10

50

-

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.