Schottky Barrier Rectifier, 30 V, 40 A

Obsolete

Overview

The Schottky Rectifier uses the Schottky Barrier principle with a platinum barrier metal.

  • Power Conversion Circuit
  • Reverse Battery Protection
  • Gate Driving Circuit
  • Protection and Free-Wheeling
  • General Converters
  • Gasoline Direct Injection
  • Guardring for Stress Protection
  • Maximum Die Size
  • 150?C Operating Junction Temperature
  • Short Heat Sink Tab Manufactured - Not Sheared

    Mechanical Characteristics:
  • Case: Epoxy, Molded
  • Weight: 1.7 Grams (approximately)
  • Finish: All External Surfaces Corrosion Resistant and Terminal Leads Readily Solderable
  • Shipped 50 Units per Plastic Tube
  • Available in 24 mm Tape and Reel, 800 Units per 13" Reel by Adding a "T4" Suffix to the Part Number
  • Marking: B4030
  • These are Pb-Free Packages
  • AEC-Q101 Qualified and PPAP Capable
  • NRVBB Prefix for Automotive and Other Applications Requiring Unique Site and Control Change Requirements

Tools and Resources

Product services, tools and other useful resources related to NRVBB4030

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Configuration

VRRM Min (V)

VF Max (V)

IRM Max (µA)

IO(rec) Max (A)

IFSM Max (A)

trr Max (ns)

Cj Max (pF)

Package Size (mm)

Reference Price

NRVBB4030T4G

Loading...

Obsolete

CAD Model

Pb

A

H

P

D2PAK-3 / TO-263-2

1

260

REEL

800

No

Single

30

0.55

350

40

300

-

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.