Schottky Barrier Rectifier, 30 V, 30 A

Obsolete

Overview

The Schottky Rectifier uses the Schottky Barrier principle with a proprietary barrier metal.

  • Power Conversion Circuit
  • Reverse Battery Protection
  • Gate Driving Circuit
  • Protection and Free-Wheeling
  • General Converters
  • Lighting
  • Gasoline Direct Injection
  • Dual Diode Construction - May be Paralleled for Higher Current Output
  • Guardring for Stress Protection
  • Low Forward Voltage Drop
  • 125?C Operating Junction Temperature
  • Maximum Die Size
  • Short Heat Sink Tab Manufactured - Not Sheared!
  • These are Pb-Free Packages
  • AEC-Q101 Qualified and PPAP Capable
  • NRVBB Prefix for Automotive and Other Applications Requiring Unique Site and Control Change Requirements

Tools and Resources

Product services, tools and other useful resources related to NRVBB3030C

Buy/Parametrics Table

Search

Close Search

Products:

2

Share

Product Groups:

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Configuration

VRRM Min (V)

VF Max (V)

IRM Max (µA)

IO(rec) Max (A)

IFSM Max (A)

trr Max (ns)

Cj Max (pF)

Package Size (mm)

Reference Price

NRVBB3030CTLG

Loading...

Obsolete

CAD Model

Pb

A

H

P

D2PAK-3 / TO-263-2

1

260

TUBE

50

No

Common Cathode

30

0.51

2000

30

300

-

-

Price N/A

More Details

NRVBB3030CTLT4G

Loading...

Obsolete

CAD Model

Pb

A

H

P

D2PAK-3 / TO-263-2

1

260

REEL

800

No

Common Cathode

30

0.51

2000

30

300

-

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.