8 A, 100 V Schottky Diode in SO-8FL

Overview

8 A, 100 V Schottky Diode in SO-8FL

  • Automotive engine control modules
  • Automotive infotainment modules
  • Automotive LED headlighting
  • Compact notebook adapters
  • High frequency SMPS
  • Lighting
  • General converters
  • Gasoline Direct Injection
  • New Package Provides Capability of Inspection and Probe AfterBoard Mounting
  • Guardring for Stress Protection
  • Low Forward Voltage Drop
  • 175°C Operating Junction Temperature
  • Wettable Flacks Option Available
  • NRVB Prefix for Automotive and Other Applications RequiringUnique Site and Control Change Requirements; AEC−Q101Qualified and PPAP Capable
  • These are Pb−Free Devices

Tools and Resources

Product services, tools and other useful resources related to NRVB8H100MFS

Buy/Parametrics Table

Search

Close Search

Products:

4

Share

Product Groups:

┗

Orderable Parts:

4

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Configuration

VRRM Min (V)

VF Max (V)

IRM Max (µA)

IO(rec) Max (A)

IFSM Max (A)

trr Max (ns)

Cj Max (pF)

Package Size (mm)

Reference Price

NRVB8H100MFST1G

Loading...

Obsolete

View__CAD

Pb

A

H

P

SO-8FL / DFN-5

1

260

REEL

1500

No

Single

100

0.9

2

8

100

-

-

Price N/A

More Details

NRVB8H100MFST3G

Loading...

Obsolete

View__CAD

Pb

A

H

P

SO-8FL / DFN-5

1

260

REEL

5000

No

Single

100

0.9

2

8

100

-

-

Price N/A

More Details

NRVB8H100MFSWFT1G

Loading...

Active

View__CAD

Pb

A

H

P

DFNW5 4.90x5.90x1.00, 1.27P

1

260

REEL

1500

No

Single

100

0.9

2

8

100

-

-

5.15 x 6.15 x 1.00

$0.3115

More Details

NRVB8H100MFSWFT3G

Loading...

Active

View__CAD

Pb

A

H

P

DFNW5 4.90x5.90x1.00, 1.27P

1

260

REEL

5000

No

Single

100

0.9

2

8

100

-

-

5.15 x 6.15 x 1.00

$0.2725

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.