1.0 A, 30 V, Schottky Power Rectifier, Surface Mount

Overview

Using the Schottky barrier principle with a large area metal-to-silicon power diode. Ideally suited for low voltage , high frequency rectification or as free wheeling and polarity protection diodes in surface mount applications where compact size and weight are critical to the system. This package also provides an easy to work with alternative to the leadless 34 package style. Because of its small size, it is ideal for use in portable and battery powered products such as cellular and cordless phones, chargers, notebook computers, printers, PDAs and PCMICA cards. Typical applications are AC-DC and DC-DC converters, reverse battery protection, and ORing of multiple supply voltages and any other application where performance and size are critical.

  • Reverse Battery Protection
  • AC-DC and DC-DC Converters
  • Power Conversion Circuit
  • Protection and Free-Wheeling
  • General converters
  • Lighting
  • Gasoline Direct Injection
  • Guardring for Stress Protection
  • Low Forward Voltage Drop
  • 125°C Operating Junction Temperature
  • Epoxy Meets UL94, V-0
  • Package Designed for Optimal Automated Board Assembly
  • Cathode Lead Indicated by polarity Band
  • ESD Ratings:
    Machine Model = C, Human Body Model = 3B
  • Device Meets MSL 1 Requirements
  • Lead Finish: 100% Matte Sn (Tin)
  • Pb-Free Package is Available

Tools and Resources

Product services, tools and other useful resources related to NRVB130LSF

Buy/Parametrics Table

Search

Close Search

Products:

2

Share

Product Groups:

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Configuration

VRRM Min (V)

VF Max (V)

IRM Max (µA)

IO(rec) Max (A)

IFSM Max (A)

trr Max (ns)

Cj Max (pF)

Package Size (mm)

Reference Price

NRVB130LSFT1G

Loading...

Active, Not Rec

CAD Model

Pb

A

H

P

SOD-123FL

1

260

REEL

3000

No

Single

30

0.38

1000

1

40

~NA~

~NA~

1.65 x 3.60 x 0.95

$0.1127

More Details

SNRVB130LSFT1G

Loading...

Active

CAD Model

Pb

A

H

P

SOD-123FL

1

260

REEL

3000

No

Single

30

0.38

1000

1

40

~NA~

~NA~

1.65 x 3.60 x 0.95

$0.1127

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.