The NRVB10100MFS is our new Single 10A 100V Low Forward Voltage Schottky Rectifier packaged in the SO-8FL. The SO-8FL package provides a bridge between the DPAK and the SMC packages. The board footprint is approximately the same size as the SMC package, yet provides thermal performance almost as good as the DPAK package. The package also has a nominal 1.0mm height for highly space constrained applications.

Overview

10 A, 100 V Schottky Power Rectifier in SO-8FL

  • Automotive engine control modules
  • Automotive infotainment modules
  • Automotive LED headlighting
  • Compact notebook adapters
  • High frequency SMPS
  • Automotove
  • Low Power Loss / High Efficiency
  • New Package Provides Capability of Inspection and Probe AfterBoard Mounting
  • Guardring for Stress Protection
  • Low Forward Voltage Drop
  • 175°C Operating Junction Temperature
  • Wettable Flacks Option Available
  • NRVB Prefix for Automotive and Other Applications RequiringUnique Site and Control Change Requirements; AEC−Q101Qualified and PPAP Capable
  • These are Pb−Free Devices

Tools and Resources

Product services, tools and other useful resources related to NRVB10100MFS

Buy/Parametrics Table

Search

Close Search

Products:

2

Share

Product Groups:

┗

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Configuration

VRRM Min (V)

VF Max (V)

IRM Max (µA)

IO(rec) Max (A)

IFSM Max (A)

trr Max (ns)

Cj Max (pF)

Package Size (mm)

Reference Price

NRVB10100MFST1G

Loading...

Active

View__CAD

Pb

A

H

P

SO-8FL / DFN-5

1

260

REEL

1500

No

Single

100

0.95

100

10

100

-

-

5.15 x 6.15 x 1.00

$0.3671

More Details

NRVB10100MFST3G

Loading...

Obsolete

View__CAD

Pb

A

H

P

SO-8FL / DFN-5

1

260

REEL

5000

No

Single

100

0.95

100

10

100

-

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.