6 A, 100 V High Performance Trench Schottky Rectifier in TO-277 package

Overview

This Trench Schottky rectifier is high performance device in TO-277 package. The lower forward voltage, less leakage current, and small junction capacitance is suitable for high switching frequency high density DC to DC conversion application. Offering higher avalanche energy capability for Oring or reverse protection application. The TO-277 package provides an excellent thermal performance, less land area of board space, and low profile.

  • High switching frequency DC/DC conversion
  • 2nd Rectifier
  • Oring / Reverse Protection
  • Freewheeling Diode
  • Power Supply
  • LED Lighting
  • Less forward voltage
  • Less leakage current in high temperature
  • Small junction capacitance
  • High avalanche energy capability
  • Alternative solution on SMC and DPAK package

Tools and Resources

Product services, tools and other useful resources related to NRTS6100PFS

Buy/Parametrics Table

Search

Close Search

Products:

2

Share

Product Groups:

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Configuration

VRRM Min (V)

VF Max (V)

IRM Max (µA)

IO(rec) Max (A)

IFSM Max (A)

trr Max (ns)

Cj Max (pF)

Package Size (mm)

Reference Price

NRTS6100PFST3G

Loading...

Active

CAD Model

Pb

A

H

P

TO-277-3 4.40x6.10x1.10, 2.13P

1

260

REEL

5000

No

Single

100

0.68

50

6

~NA~

~NA~

827

4.60 x 6.50 x 1.10

$0.3449

More Details

NRVTS6100PFST3G

Loading...

Active

CAD Model

Pb

A

H

P

TO-277-3 4.40x6.10x1.10, 2.13P

1

260

REEL

5000

No

Single

100

0.68

50

6

~NA~

~NA~

827

4.60 x 6.50 x 1.10

$0.3264

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.