Schottky Diode UHF 30 V

Overview

The Schottky diode is designed primarily for high efficiency UHF and VHF detector applications. It is readily adaptable to many other fast switching RF and digital applications. It is supplied in an inexpensive plastic package for lowhigh-volume consumer and industrial/commercial requirements. It is available in a Surface Mount package.

  • Extremely Low Minority Carrier Lifetime - 15 ps (Typ)
  • Very Low Capacitance - 1.5 pF (Max) @ VR = 15 V
  • Low Reverse Leakage - IR = 13 nAdc (Typ)
  • Device Marking: 4T
  • Pb-Free Package is Available

Tools and Resources

Product services, tools and other useful resources related to MMDL301

Buy/Parametrics Table

Search

Close Search

Products:

2

Share

Product Groups:

┗

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Configuration

VRRM Min (V)

VF Max (V)

IRM Max (µA)

IO(rec) Max (A)

IFSM Max (A)

trr Max (ns)

Cj Max (pF)

Package Size (mm)

Reference Price

MMDL301T1

Loading...

Obsolete

View__CAD

Pb

A

H

P

SOD-323

1

235

REEL

3000

No

Single

30

0.45

0.2

-

-

-

1.5

Price N/A

More Details

MMDL301T1G

Loading...

Active

View__CAD

Pb

A

H

P

SOD-323

1

260

REEL

3000

No

Single

30

0.45

0.2

-

-

-

1.5

2.50 x 1.25 x 0.90

$0.0236

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.