Schottky Diode UHF 7.0 V

Overview

These Schottky diodes are designed primarily for high efficiency UHF and VHF detector applications. They are readily adaptable to many other fast switching RF and digital applications.

  • Very Low Capacitance - Less than 1.0 pF @ Zero Volts
  • Low Noise Figure - 6.0 dB Typ @ 1.0 GHz
  • Device Marking: 4M
  • Pb-Free Package is Available

Tools and Resources

Product services, tools and other useful resources related to MMDL101

Buy/Parametrics Table

Search

Close Search

Products:

2

Share

Product Groups:

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Configuration

VRRM Min (V)

VF Max (V)

IRM Max (µA)

IO(rec) Max (A)

IFSM Max (A)

trr Max (ns)

Cj Max (pF)

Package Size (mm)

Reference Price

MMDL101T1

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOD-323

1

235

REEL

3000

No

Single

7

0.6

0.25

-

-

-

1

Price N/A

More Details

MMDL101T1G

Loading...

Active

CAD Model

Pb

A

H

P

SOD-323

1

260

REEL

3000

No

Single

7

0.6

0.25

-

-

-

1

2.50 x 1.25 x 0.90

$0.0416

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.