7.0 V Schottky Diode, dual, series, UHF

Overview

The Schottky Diode is designed primarily for UHF mixer applications but is suitable also for use in detector and ultra fast switching circuits.

  • Very Low Capacitance - Less Than 1.0 pF @ Zero Volts
  • Low Forward Voltage - 0.5 Volts (Typ) @ IF = 10 mA
  • Pb-Free Packages are Available
  • NSV Prefix for Automotive and Other Applications Requiring Unique Site and Control Change Requirements; AEC Qualified and PPAP Capable

Tools and Resources

Product services, tools and other useful resources related to MMBD352L

Buy/Parametrics Table

Search

Close Search

Products:

3

Share

Product Groups:

┗

Orderable Parts:

3

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Configuration

VRRM Min (V)

VF Max (V)

IRM Max (µA)

IO(rec) Max (A)

IFSM Max (A)

trr Max (ns)

Cj Max (pF)

Package Size (mm)

Reference Price

MMBD352LT1

Loading...

Obsolete

View__CAD

Pb

A

H

P

SOT-23 (TO-236) 2.90x1.30x1.00, 1.90P

1

235

REEL

3000

No

Series

7

0.6

0.25

-

-

-

1

Price N/A

More Details

MMBD352LT1G

Loading...

Active

View__CAD

Pb

A

H

P

SOT-23 (TO-236) 2.90x1.30x1.00, 1.90P

1

260

REEL

3000

No

Series

7

0.6

0.25

-

-

-

1

2.90 x 2.40 x 1.00

$0.032

More Details

MMBD352LT3G

Loading...

Obsolete

View__CAD

Pb

A

H

P

SOT-23 (TO-236) 2.90x1.30x1.00, 1.90P

1

260

REEL

10000

No

Series

7

0.6

0.25

-

-

-

1

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.