200 mA, 30 V, Schottky Diode UHF

Overview

The Schottky diode is designed primarily for high efficiency UHF and VHF detector applications. It is readily adaptable to many other fast switching RF and digital applications. It is supplied in an inexpensive plastic package for lowhigh-volume consumer and industrial/commercial requirements. It is available in a Surface Mount package.

  • Extremely Low Minority Carrier Lifetime - 15 ps (Typ)
  • Very Low Capacitance - 1.5 pF (Max) @ VR = 15 V
  • Low Reverse Leakage - IR = 13 nAdc (Typ) MBD301, MMBD301
  • Pb-Free Packages are Available
  • S Prefix for Automotive and Other Applications Requiring Unique Site and Control Change Requirements; AEC Qualified and PPAP Capable

Tools and Resources

Product services, tools and other useful resources related to MMBD301L

Buy/Parametrics Table

Search

Close Search

Products:

4

Share

Product Groups:

Orderable Parts:

4

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Configuration

VRRM Min (V)

VF Max (V)

IRM Max (µA)

IO(rec) Max (A)

IFSM Max (A)

trr Max (ns)

Cj Max (pF)

Package Size (mm)

Reference Price

MMBD301LT1

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOT-23 (TO-236) 2.90x1.30x1.00, 1.90P

1

235

REEL

3000

No

Single

30

0.45

0.2

-

-

-

1.5

Price N/A

More Details

MMBD301LT1G

Loading...

Active

CAD Model

Pb

A

H

P

SOT-23 (TO-236) 2.90x1.30x1.00, 1.90P

1

260

REEL

3000

No

Single

30

0.45

0.2

-

-

-

1.5

2.90 x 2.40 x 1.00

$0.0229

More Details

MMBD301LT3G

Loading...

Active

CAD Model

Pb

A

H

P

SOT-23 (TO-236) 2.90x1.30x1.00, 1.90P

1

260

REEL

10000

No

Single

30

0.45

0.2

-

-

-

1.5

2.90 x 2.40 x 1.00

$0.0229

More Details

SMMBD301LT3G

Loading...

Active

CAD Model

Pb

A

H

P

SOT-23 (TO-236) 2.90x1.30x1.00, 1.90P

1

260

REEL

10000

No

Single

30

0.45

0.2

-

-

-

1.5

2.90 x 2.40 x 1.00

$0.032

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.