80 V, 20 A L-Series Dual Schottky Rectifier

Obsolete

Overview

Enhanced Schottky rectifiers with lower VF, higher surge, and lower IR parameters.

  • Power Supply - Output Rectification
  • Power Management
  • Instrumentation
  • TV, Power Adaptor
  • High Surge Capability
  • 20A Total (10A Per Diode Leg)
  • Pb-free Device

Tools and Resources

Product services, tools and other useful resources related to MBRF20L80CTG

Buy/Parametrics Table

Search

Close Search

Products:

2

Share

Product Groups:

┗

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Configuration

VRRM Min (V)

VF Max (V)

IRM Max (µA)

IO(rec) Max (A)

IFSM Max (A)

trr Max (ns)

Cj Max (pF)

Package Size (mm)

Reference Price

MBR20L80CTG

Loading...

Obsolete

View__CAD

Pb

A

H

P

TO-220-3

NA

0

TUBE

50

No

-

80

0.85

500

20

175

-

500

Price N/A

More Details

MBRF20L80CTG

Loading...

Obsolete

View__CAD

Pb

A

H

P

TO-220-3 FullPak

NA

0

TUBE

50

No

-

80

0.85

500

20

175

-

500

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.