40 A, 45 V Schottky Rectifier

Obsolete

Overview

The Schottky Rectifier employs the use of the Schottky Barrier principle with a platinum barrier metal.

  • Dual Diode Construction - Terminals 1 and 3 May Be Connected for Parallel Operation at Full Rating
  • 45 Volt Blocking Voltage
  • Low Forward Voltage Drop
  • Guardring for Stress Protection and High dv/dt Capability (> 10 V/ns)
  • 150 C Operating Junction Temperature

    Mechanical Characteristics:
  • Case: Epoxy, Molded 2,4
  • Weight: 4.3 grams (approximately)
  • Finish: All External Surfaces Corrosion Resistant and Terminal Leads are Readily Solderable
  • Lead Temperature for Soldering Purposes: 260 °C Max. for 10 Seconds
  • Pb-Free Package is Available

Tools and Resources

Product services, tools and other useful resources related to MBR4045PT

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Configuration

VRRM Min (V)

VF Max (V)

IRM Max (µA)

IO(rec) Max (A)

IFSM Max (A)

trr Max (ns)

Cj Max (pF)

Package Size (mm)

Reference Price

MBR4045PTG

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOT-93-3 / TO-218-3

NA

0

TUBE

30

No

-

45

0.8

1000

40

400

-

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.