20 A, 60 V Very Low VF Schottky Rectifier

Overview

  • Very Low Forward Voltage Drop
  • Low Thermal Resistance
  • Very Low Profile: Typical Height of 1.1 mm
  • RoHS Compliant
  • Green Molding Compound as per IEC61249 Standard
  • Lead Free in Compliance with EU RoHS 2011/65/EU Directive
  • Qualified with Reflow (J-STD-020) and Solder Temperature 260°C Classification

Tools and Resources

Product services, tools and other useful resources related to FSV2060L

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Configuration

VRRM Min (V)

VF Max (V)

IRM Max (µA)

IO(rec) Max (A)

IFSM Max (A)

trr Max (ns)

Cj Max (pF)

Package Size (mm)

Reference Price

FSV2060L

Loading...

Active

CAD Model

Pb

A

H

P

TO-277-3

1

260

REEL

5000

No

Single

60

0.6

320

20

320

-

771

6.50 x 4.44 x 1.10

$0.5765

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.