15 A, 50 V Ultra Low VF Schottky Rectifier

Overview

  • Ultra Low Forward Voltage Drop
  • Low Thermal Resistance
  • Very Low Profile: Typical Height of 1.1 mm
  • RoHS Compliant
  • Green Molding Compound as per IEC61249 Standard
  • Lead Free in Compliance with EU RoHS 2011/65/EU Directive
  • Qualified with Reflow (J-STD-020) and Solder Temperature 260°C Classification

Tools and Resources

Product services, tools and other useful resources related to FSV1550V

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Configuration

VRRM Min (V)

VF Max (V)

IRM Max (µA)

IO(rec) Max (A)

IFSM Max (A)

trr Max (ns)

Cj Max (pF)

Package Size (mm)

Reference Price

FSV1550V

Loading...

Active

CAD Model

Pb

A

H

P

TO-277-3

1

260

REEL

5000

No

Single

50

0.51

320

15

300

-

824

6.50 x 4.44 x 1.10

$0.5187

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.