Power Rectifier, Ultra-Fast Recovery, Switch-mode, 3 A, 200 V

Favorite

Overview

The Ultrafast Rectifier is designed for use in switching power supplies, inverters and as free wheeling diodes.

  • Power Conversion Circuit
  • Reverse Battery Protection
  • Gate Driving Circuit
  • Protection and Free-Wheeling
  • General Converters
  • Lighting
  • Gasoline Direct Injection
  • Ultrafast 35 Nanosecond Recovery Time
  • Low Forward Voltage Drop
  • Low Leakage

    Mechanical Characteristics:
  • Case: Epoxy, Molded
  • Weight: 0.4 gram (approximately)
  • Finish: All External Surfaces Corrosion Resistant and Terminal Leads are Readily Solderable
  • Lead and Mounting Surface Temperature for Soldering Purposes:
    260°C Max. for 10 Seconds
  • Marking: U320
  • SURD8 Prefix for Automotive and Other Applications Requiring Unique Site and Control Change Requirements

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Type

IO(rec) Max (A)

trr Max (ns)

VRRM Max (V)

VFM Max (V)

IFSM Max (A)

IR Max (mA)

Reference Price

SURD8320T4G

Loading...

Last Shipments

CAD Model

Pb

A

H

P

DPAK-3

1

260

REEL

2500

N

Ultrafast

3

35

200

0.95

75

0.005

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :