3A, 1200V Surface Mount Rectifier

Favorite

Overview

3A, 1200V Surface Mount Rectifier

  • This product is general usage and suitable for many different applications.
  • Low-Profile Package
  • Glass-Passivated Junction.
  • High Breakdown Voltage Rating
  • UL Flammability Classification: 94V-0

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Type

IO(rec) Max (A)

trr Max (ns)

VRRM Max (V)

VFM Max (V)

IFSM Max (A)

IR Max (mA)

Reference Price

S3N

Loading...

Active

CAD Model

Pb

A

H

P

SMC

1

260

REEL

3000

N

Single

3

2500

1200

1.2

100

0.005

$0.1727

More Details

Show More

1-25 of 25

Products per page

Jump to :