Surface Mount Fast Recovery Rectifiers

Favorite

Overview

  • Low Power Loss, High Efficiency
  • Larger Cathode Pad for Improved Power Dissipation
  • Ultra Thin Profile - Package Height <1.0 mm
  • High Surge Capacity
  • Low Forward Voltage: 1.3 V Maximum
  • UL Flammability 94V-0 Classification
  • MSL 1 per J-STD-020
  • RoHS Compliant / Green Molding Compound
  • Industrial Device Qualified per AEC-Q101 Standards
  • * See authorized use policy

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Type

IO(rec) Max (A)

trr Max (ns)

VRRM Max (V)

VFM Max (V)

IFSM Max (A)

IR Max (mA)

Reference Price

RS1KFP

Loading...

Active

CAD Model

Pb

A

H

P

SOD-123 FL

1

260

REEL

3000

N

Single

1.2

300

800

1.3

50

0.005

$0.1263

More Details

Show More

1-25 of 25

Products per page

Jump to :