650V / 200A Extremefast Diode

Last Shipments

Overview

  • AEC-Q101 Qualified
  • Maximum Junction Temperature 175°C
  • Extremefast technology with Soft Recovery
  • Low Forward Voltage (VF = 1.35V (Typ) @IF = 200A)

Tools and Resources

Product services, tools and other useful resources related to PCRKA20065F8

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

┗

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Type

IO(rec) Max (A)

trr Max (ns)

VRRM Max (V)

VFM Max (V)

IFSM Max (A)

IR Max (mA)

Package Size (mm)

Reference Price

PCRKA20065F8

Loading...

Last Shipments

View__CAD

Pb

A

H

P

-

-

NA

0

MTFRM

1

No

Extremefast

-

247

650

1.7

-

0.03

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.