Surface General-Purpose Rectifier

Favorite

Overview

  • Ultra Thin Profile – Maximum Height of 1.08 mm
  • UL Flammability 94V-0 Classification
  • MSL level 1
  • Green Mold Compound
  • NRV Prefix for Automotive and Other Applications Requiring Unique Site and Control Change Requirements; AEC-Q101 Qualified and PPAP Capable
  • These Devices are Pb-Free, Halogen Free and RoHS Compliant

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Type

IO(rec) Max (A)

trr Max (ns)

VRRM Max (V)

VFM Max (V)

IFSM Max (A)

IR Max (mA)

Reference Price

NRVS1DFL

Loading...

Active

CAD Model

Pb

A

H

P

SOD-123 FL

1

260

REEL

3000

N

Single

1

2000

200

1.1

30

0.001

$0.1183

More Details

Show More

1-25 of 25

Products per page

Jump to :