Power Rectifier, Soft Recovery, Switch-mode, 8 A, 600 V

Favorite

Overview

The Soft Recovery Rectifier is designed for use as free wheeling diodes in variable speed motor control applications and switching power supplies.

  • SMPS: CCM PFC
  • ATX Power Supply
  • Flat Panel Display
  • Soft Recovery with Guaranteed Low Reverse Recovery Charge (QRR) and Peak Reverse Recovery Current (IRRM)
  • 150 C Operating Junction Temperature
  • Epoxy meets UL94, VO @ 1/8"
  • Low Forward Voltage
  • Low Leakage Current
  • Case: Molded Epoxy
  • Weight: 1.9 Grams (approximately)
  • Finish: All External Surfaces Corrosion Resistant and Terminal Leads Readily Solderable
  • Lead Temperature for Soldering Purposes: 260 C Max. for 10 Seconds

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

3

Share

Product Groups:

Orderable Parts:

3

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Type

IO(rec) Max (A)

trr Max (ns)

VRRM Max (V)

VFM Max (V)

IFSM Max (A)

IR Max (mA)

Reference Price

MSR860

Loading...

Obsolete

CAD Model

Pb

A

H

P

TO-220-2

NA

0

TUBE

50

N

Ultrasoft

8

120

600

1.7

100

0.01

Price N/A

More Details

MSR860G

Loading...

Obsolete

CAD Model

Pb

A

H

P

TO-220-2

NA

0

TUBE

50

N

Ultrasoft

8

120

600

1.7

100

0.01

Price N/A

More Details

MSRF860G

Loading...

Lifetime

CAD Model

Pb

A

H

P

TO-220-2 FullPak

NA

0

TUBE

50

N

Ultrasoft

8

120

600

1.7

100

0.01

$0.8661

More Details

Show More

1-25 of 25

Products per page

Jump to :