30 A, 600 V, UItrafast II Single Diode

Obsolete

Overview

The FFAF30UA60S is an ultrafast ll dual diode with low forward voltage drop and rugged UIS capability. This device is intended for use as freewheeling and clamping diodes in a variety of switching power supplies and other power switching applications. It is specifically suited for use in switching power supplies and industrial application as welder and UPS application.

  • Boost Diode in PFC and SMPS
  • Welder, UPS, and Motor Control Application
  • Ultrafast Recovery, Trr < 90ns (@ IF = 30A)
  • Max Forward Voltage, VF = 2.2V (@ TC = 25°C)
  • 600V Reverse Voltage and High Reliability
  • Avalanche Energy Rated
  • RoHS Compliant

Tools and Resources

Product services, tools and other useful resources related to FFAF30UA60S

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

┗

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Type

IO(rec) Max (A)

trr Max (ns)

VRRM Max (V)

VFM Max (V)

IFSM Max (A)

IR Max (mA)

Package Size (mm)

Reference Price

FFAF30UA60S

Loading...

Obsolete

View__CAD

Pb

A

H

P

TO-3PF-3L

NA

0

TUBE

30

No

-

30

90

600

2.2

180

100

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.