600 V, 1.0 A Power Rectifier

Obsolete

Overview

DSM10G is a 600 V, 1.0 A power rectifier.

  • Miniature surface mount package
  • Peak reverse voltage : VRM=600V
  • Average output current : IO=1.0A.

Tools and Resources

Product services, tools and other useful resources related to DSM10G

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

┗

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Type

IO(rec) Max (A)

trr Max (ns)

VRRM Max (V)

VFM Max (V)

IFSM Max (A)

IR Max (mA)

Package Size (mm)

Reference Price

DSM10G-TR-E

Loading...

Obsolete

View__CAD

Pb

A

H

P

SMA

1

260

REEL

2000

No

Standard Recovery

1

-

600

1.1

25

0.01

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.