Surface Mount Fast Recovery Rectifiers

Active

Overview

  • Low Power Loss, High Efficiency
  • Larger Cathode Pad for Improved Power Dissipation
  • Ultra Thin Profile - Package Height <1.0 mm
  • High Surge Capacity
  • Low Forward Voltage: 1.3 V Maximum
  • UL Flammability 94V-0 Classification
  • MSL 1 per J-STD-020
  • RoHS Compliant / Green Molding Compound
  • Industrial Device Qualified per AEC-Q101 Standards
  • * See authorized use policy

Tools and Resources

Product services, tools and other useful resources related to RS1JFP

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

┗

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Type

IO(rec) Max (A)

trr Max (ns)

VRRM Max (V)

VFM Max (V)

IFSM Max (A)

IR Max (mA)

Package Size (mm)

Reference Price

RS1JFP

Loading...

Active

View__CAD

Pb

A

H

P

SOD-123 FL

1

260

REEL

3000

No

Single

1.2

300

600

1.3

50

0.005

3.20 x 1.80 x 0.88

$0.0985

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.