0.8 A, 100 V Surface Mount Fast Recovery

Active

Overview

  • Glass Passivated Chip Junction
  • Fast Switching for High Efficiency
  • High Surge Capacity
  • Low Forward Voltage: 1.3 V Maximum
  • UL Flammability 94V-0 Classification
  • MSL 1 per J-STD-020
  • RoHS Compliant / Green Molding Compound
  • NRVHP Prefix for Automotive and Other Applications Requiring Unique Site and Control Change Requirements; AEC-Q101 Qualified and PPAP Capable

Tools and Resources

Product services, tools and other useful resources related to RS1BFA

Buy/Parametrics Table

Search

Close Search

Products:

2

Share

Product Groups:

┗

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Type

IO(rec) Max (A)

trr Max (ns)

VRRM Max (V)

VFM Max (V)

IFSM Max (A)

IR Max (mA)

Package Size (mm)

Reference Price

NRVHPRS1BFA

Loading...

Obsolete

View__CAD

Pb

A

H

P

SOD-123 FL

1

260

REEL

3000

No

-

-

-

-

-

-

-

Price N/A

More Details

RS1BFA

Loading...

Active

View__CAD

Pb

A

H

P

SOD-123 FL

1

260

REEL

3000

No

Single

0.8

150

100

1.3

30

0.005

3.60 x 1.80 x 1.33

$0.0684

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.