30A, 600V, Hyperfast Diode

Last Shipments

Overview

The RHRP3060 is a hyperfast diode with soft recovery characteristics. It has the half recovery time of ultrafast diodes and is silicon nitride passivated ionimplanted epitaxial planar construction. These devices are intended to be used as freewheeling/ clamping diodes and diodes in a variety of switching power supplies and other power switching applications. Their low stored charge and hyperfast soft recovery minimize ringing and electrical noise in many power switching circuits reducing power loss in the switching transistors.

  • AC-DC Merchant Power Supply - Servers & Workstations
  • Hyperfast recovery Trr = 45ns (@IF= 30A)
  • Max Forward Voltage, VF = 2.1V (@ TC = 25°C)
  • 600V Reverse Voltage and High Reliability
  • Avalanche Energy Rated
  • RoHS compliant

Tools and Resources

Product services, tools and other useful resources related to RHRP3060

Buy/Parametrics Table

Search

Close Search

Products:

2

Share

Product Groups:

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Type

IO(rec) Max (A)

trr Max (ns)

VRRM Max (V)

VFM Max (V)

IFSM Max (A)

IR Max (mA)

Package Size (mm)

Reference Price

RHRP3060

Loading...

Last Shipments

CAD Model

Pb

A

H

P

TO-220-2

NA

0

TUBE

800

No

Single

30

45

600

2.1

325

0.25

Price N/A

More Details

RHRP3060-F102

Loading...

Obsolete

CAD Model

Pb

A

H

P

TO-220-2

NA

0

TUBE

800

No

-

30

-

-

2.1

325

0.25

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.