1.0A Fast Recovery Rectifier

Active

Overview

  • This product is general usage and suitable for many different applications.
  • 1.0 ampere operation at TA = 55°C with no thermal runaway.
  • High temperature metallurgically bonded construction.
  • Glass passivated cavity-free junction.
  • Typical IR less than 1µA.
  • Fast switching for high efficiency.

Tools and Resources

Product services, tools and other useful resources related to RGP10D

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

┗

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Type

IO(rec) Max (A)

trr Max (ns)

VRRM Max (V)

VFM Max (V)

IFSM Max (A)

IR Max (mA)

Package Size (mm)

Reference Price

RGP10D

Loading...

Active

View__CAD

Pb

A

H

P

Axial Lead / DO-41

NA

0

REEL

5000

No

Single

1

150

200

1.3

30

0.005

4.63 x 2.37 x 2.37

$0.0611

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.