Rectifier 1200V 75A bare die

Obsolete

Overview

Fast switching low Vf rectifier die for free-wheeling applications

  • Solar Inverter
  • UPS
  • Industrial
  • Optimized for High Speed Switching
  • TJmax = 175°C
  • Pb−Free Device
  • Low Vf

Tools and Resources

Product services, tools and other useful resources related to PCRL75120SQF

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Type

IO(rec) Max (A)

trr Max (ns)

VRRM Max (V)

VFM Max (V)

IFSM Max (A)

IR Max (mA)

Package Size (mm)

Reference Price

PCRL75120SQF

Loading...

Obsolete

CAD Model

Pb

A

H

P

-

-

NA

0

PLRNG

1

No

-

-

-

-

4

-

0.4

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.