Power Diode Bare Die

Last Shipments

Overview

1200 V, 30 A,  Gen VII, Fast Recovery Diode

  • Solar
  • Energy storage
  • Industrial motor control
  • Inverter system
  • Advanced Gen VII Technology
  • Fast and Soft Recovery
  • Low Forward Voltage
  • Easy to Parallel Operation

Tools and Resources

Product services, tools and other useful resources related to PCFF30H120SWF

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Type

IO(rec) Max (A)

trr Max (ns)

VRRM Max (V)

VFM Max (V)

IFSM Max (A)

IR Max (mA)

Package Size (mm)

Reference Price

PCFF30H120SWF

Loading...

Last Shipments

CAD Model

Pb

A

H

P

-

-

NA

0

PLRNG

1

No

Fast Recovery

30

222

1200

~NA~

90

0.01

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.