Power Rectifier, Ultra-Fast Recovery, Switch-mode, 3 A, 200 V

Active

Overview

The Ultrafast Rectifier is designed for use in switching power supplies, inverters and as free wheeling diodes.

  • Power Conversion Circuit
  • Reverse Battery Protection
  • Gate Driving Circuit
  • Protection and Free-Wheeling
  • General Converters
  • Lighting
  • Gasoline Direct Injection
  • Ultrafast 35 Nanosecond Recovery Time
  • Low Forward Voltage Drop
  • Low Leakage

    Mechanical Characteristics:
  • Case: Epoxy, Molded
  • Weight: 0.4 gram (approximately)
  • Finish: All External Surfaces Corrosion Resistant and Terminal Leads are Readily Solderable
  • Lead and Mounting Surface Temperature for Soldering Purposes:
    260°C Max. for 10 Seconds
  • Marking: U320
  • SURD8 Prefix for Automotive and Other Applications Requiring Unique Site and Control Change Requirements

Tools and Resources

Product services, tools and other useful resources related to NRVUD320V

Buy/Parametrics Table

Search

Close Search

Products:

2

Share

Product Groups:

┗

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Type

IO(rec) Max (A)

trr Max (ns)

VRRM Max (V)

VFM Max (V)

IFSM Max (A)

IR Max (mA)

Package Size (mm)

Reference Price

NRVUD320VT4G

Loading...

Active

View__CAD

Pb

A

H

P

DPAK-3

1

260

REEL

2500

No

Ultrafast

3

35

200

0.95

75

0.005

6.54 x 9.91 x 2.28

$0.3877

More Details

NRVUD320W1T4G

Loading...

Obsolete

View__CAD

Pb

A

H

P

DPAK-3

1

260

REEL

2500

No

Ultrafast

3

35

200

0.95

75

0.005

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.