Planar Ultrafast Rectifier, 600V, 2A

Overview

This SOD−123FL ultrafast rectifier provides fast switchingperformance with soft recovery in a compact thermally efficientpackage. Its compact footprint makes it ideally suited to portable andautomotive applications where board space is at a premium. Its lowprofile makes it a good option for flat panel display and otherapplications with limited vertical clearance. The device offers lowleakage over temperature making it a good match for applicationsrequiring low quiescent current.

  • Automotive HID Lighting
  • Diesel Piezo Injection
  • Power Factor Correction in Mini Adapters
  • Freewheeling Diode Where Space is at a Premium
  • Automotive
  • Fast Soft Switching for Reduced EMI and Higher Efficiency
  • Low Profile − Maximum Height of 1.0 mm
  • Small Footprint − Footprint Area of 5.94 mm2
  • NRV Prefix for Automotive and Other Applications RequiringUnique Site and Control Change Requirements; AEC−Q101Qualified and PPAP Capable
  • These Devices are Pb−Free, Halogen Free/BFR Free and are RoHSCompliant

Tools and Resources

Product services, tools and other useful resources related to NRVHP260SF

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Type

IO(rec) Max (A)

trr Max (ns)

VRRM Max (V)

VFM Max (V)

IFSM Max (A)

IR Max (mA)

Package Size (mm)

Reference Price

NRVHP260SFT3G

Loading...

Active

CAD Model

Pb

A

H

P

SOD-123FL

1

260

REEL

10000

No

Ultrafast

2

50

600

4.2

15

0.001

1.65 x 3.60 x 0.95

$0.136

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.