Power Rectifier, Ultra-Fast Recovery, 2 A, 150 V

Overview

The Ultrafast Power Rectifier is ideally suited for high voltage, high frequency rectification or as free wheeling and protection diodes in surface mount applications, where compact size and weight are critical to the system.

  • Small Compact Surface Mountable Package with J-Bend Leads
  • Rectangular Package for Automated Handling
  • High Temperature Glass Passivated Junction
  • Low Forward Voltage Drop (0.77 Volts Max @ 2.0 A, TJ = 150°C)

    Mechanical Characteristics:
  • Case: Epoxy, Molded
  • Weight: 70 mg (approximately)
  • Finish: All External Surfaces Corrosion Resistant and
    Terminal Leads are Readily Solderable
  • Lead and Mounting Surface Temperature for
    Soldering Purposes: 260°C Max. for 10 Seconds
  • Shipped in 12 mm Tape and Reel, 5000 units per reel
  • Polarity: Polarity Band Indicates Cathode Lead
  • ESD Protection: Human Body Model > 4000 V (Class 3)
    ESD Protection: Machine Model > 400 V (Class C)
  • Marking: U5C, U5D
  • Pb-Free Packages are Available
  • AEC-Q101 Qualified and PPAP Capable
  • SURA8 Prefix for Automotive and Other Applications Requiring Unique Site and Control Change Requirements

Tools and Resources

Product services, tools and other useful resources related to MURA215T3

Buy/Parametrics Table

Search

Close Search

Products:

3

Share

Product Groups:

┗

Orderable Parts:

3

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Type

IO(rec) Max (A)

trr Max (ns)

VRRM Max (V)

VFM Max (V)

IFSM Max (A)

IR Max (mA)

Package Size (mm)

Reference Price

MURA215T3G

Loading...

Obsolete

View__CAD

Pb

A

H

P

SMA-2

1

260

REEL

5000

No

Ultrafast

2

35

150

0.95

40

0.002

Price N/A

More Details

MURA220T3

Loading...

Obsolete

View__CAD

Pb

A

H

P

SMA-2

1

235

REEL

5000

No

Ultrafast

2

35

200

0.95

40

0.002

Price N/A

More Details

MURA220T3G

Loading...

Active

View__CAD

Pb

A

H

P

SMA-2

1

260

REEL

5000

No

Ultrafast

2

35

200

0.95

40

0.002

2.60 x 5.10 x 1.00

$0.0903

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.