Power Rectifier, Ultra-Fast Recovery, Switch-mode, 8 A, 100 V

Overview

The Ultrafast Rectifier is designed for use in switching power supplies, inverters and as free wheeling diodes.

  • SMPS: DCM CRM PFC
  • ATX Power Supply
  • Note Book Adapter
  • Flat Panel Display
  • Server
  • Ultrafast 25, 50 and 75 Nanosecond Recovery Time
  • 175 C Operating Junction Temperature
  • Epoxy Meets UL94, VO @ 1/8"
  • Low Forward Voltage
  • Low Leakage Current
  • Reverse Voltage to 600 Volts

    Mechanical Characteristics:
  • Case: Epoxy, Molded
  • Weight: 1.9 grams (approximately)
  • Finish: All External Surfaces Corrosion Resistant and Terminal Leads are Readily Solderable
  • Lead Temperature for Soldering Purposes: 260 C Max. for 10 Seconds
  • AEC-Q101 Qualified and PPAP Capable
  • SUR8 Prefix for Automotive and Other Applications Requiring Unique Site and Control Change Requirements

Tools and Resources

Product services, tools and other useful resources related to MUR810

Buy/Parametrics Table

Search

Close Search

Products:

2

Share

Product Groups:

┗

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Type

IO(rec) Max (A)

trr Max (ns)

VRRM Max (V)

VFM Max (V)

IFSM Max (A)

IR Max (mA)

Package Size (mm)

Reference Price

MUR810

Loading...

Obsolete

View__CAD

Pb

A

H

P

TO-220-2

NA

0

TUBE

50

No

Ultrafast

8

35

100

0.975

100

0.005

Price N/A

More Details

MUR810G

Loading...

Active

View__CAD

Pb

A

H

P

TO-220-2

NA

0

TUBE

50

No

Ultrafast

8

35

100

0.975

100

0.005

9.97 x 15.43 x 4.44

$0.5516

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.