Power Rectifier, Ultra-Fast Recovery, Switch-mode, 4 A, 800 V

Active

Overview

Ultrafast "E" Series with High Reverse Energy Capability

. . . designed for use in switching power supplies, inverters and as free wheeling diodes, these state-of-the-art devices have the following features:

  • 20 mjoules Avalanche Energy Guaranteed
  • Excellent Protection Against Voltage Transients in Switching Inductive Load Circuits
  • Ultrafast 75 Nanosecond Recovery Time
  • 175°C Operating Junction Temperature
  • Low Forward Voltage
  • Low Leakage Current
  • High Temperature Glass Passivated Junction
  • Reverse Voltage to 1000 Volts

    Mechanical Characteristics:
  • Case: Epoxy, Molded
  • Weight: 1.1 gram (approximately)
  • Finish: All External Surfaces Corrosion Resistant and Terminal Leads are Readily Solderable
  • Lead Temperature for Soldering Purposes: 260°C Max. for 10 Seconds
  • Polarity: Cathode Indicated by Polarity Band
  • Marking: MUR480E, MUR4100E

Tools and Resources

Product services, tools and other useful resources related to MUR480E

Buy/Parametrics Table

Search

Close Search

Products:

4

Share

Product Groups:

┗

Orderable Parts:

4

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Type

IO(rec) Max (A)

trr Max (ns)

VRRM Max (V)

VFM Max (V)

IFSM Max (A)

IR Max (mA)

Package Size (mm)

Reference Price

MUR480E

Loading...

Last Shipments

View__CAD

Pb

A

H

P

Axial Lead-2

-

-

BLKBX - Bulk Box

500

No

Ultrafast

4

75

800

1.85

70

0.025

Price N/A

More Details

MUR480EG

Loading...

Obsolete

View__CAD

Pb

A

H

P

Axial Lead-2

NA

0

BLKBX

500

No

Ultrafast

4

75

800

1.85

70

0.025

Price N/A

More Details

MUR480ERL

Loading...

Obsolete

View__CAD

Pb

A

H

P

Axial Lead-2

NA

0

REEL

1500

No

Ultrafast

4

75

800

1.85

70

0.025

Price N/A

More Details

MUR480ERLG

Loading...

Active

View__CAD

Pb

A

H

P

Axial Lead-2

NA

0

REEL

1500

No

Ultrafast

4

75

800

1.85

70

0.025

8.40 x 5.00 x 5.00

$0.2708

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.