Power Rectifier, Ultra-Fast Recovery, Switch-mode, 4 A, 150 V

Overview

The Ultrafast Rectifier is designed for use in switching power supplies, inverters and as free wheeling diodes.

  • Ultrafast 25, 50 and 75 Nanosecond Recovery Times
  • 175°C Operating Junction Temperature
  • Low Forward Voltage
  • Low Leakage Current
  • High Temperature Glass Passivated Junction
  • Reverse Voltage to 600 Volts

    Mechanical Characteristics:
  • Case: Epoxy, Molded
  • Weight: 1.1 gram (approximately)
  • Finish: All External Surfaces Corrosion Resistant and Terminal Leads are Readily Solderable
  • Lead Temperature for Soldering Purposes: 260°C Max. for 10 Seconds
  • Polarity: Cathode indicated by Polarity Band
  • Marking: MUR405, MUR410, MUR415, MUR420, MUR440, MUR460

Tools and Resources

Product services, tools and other useful resources related to MUR415

Buy/Parametrics Table

Search

Close Search

Products:

4

Share

Product Groups:

┗

Orderable Parts:

4

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Type

IO(rec) Max (A)

trr Max (ns)

VRRM Max (V)

VFM Max (V)

IFSM Max (A)

IR Max (mA)

Package Size (mm)

Reference Price

MUR415

Loading...

Last Shipments

View__CAD

Pb

A

H

P

Axial Lead-2

-

-

BLKBG - Bulk Bag

500

No

Ultrafast

4

35

150

0.89

125

0.005

Price N/A

More Details

MUR415G

Loading...

Active

View__CAD

Pb

A

H

P

Axial Lead-2

NA

0

BLKBG

500

No

Ultrafast

4

35

150

0.89

125

0.005

8.40 x 5.00 x 5.00

$0.2033

More Details

MUR415RL

Loading...

Obsolete

View__CAD

Pb

A

H

P

Axial Lead-2

NA

0

REEL

1500

No

Ultrafast

4

35

150

0.89

125

0.005

Price N/A

More Details

MUR415RLG

Loading...

Obsolete

View__CAD

Pb

A

H

P

Axial Lead-2

NA

0

REEL

1500

No

Ultrafast

4

35

150

0.89

125

0.005

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.