Power Rectifier, Ultra-Fast Recovery, Switch-mode, 4 A, 1000 V

Overview

Ultrafast "E" Series with High Reverse Energy Capability

. . . designed for use in switching power supplies, inverters and as free wheeling diodes, these state-of-the-art devices have the following features:

  • 20 mjoules Avalanche Energy Guaranteed
  • Excellent Protection Against Voltage Transients in Switching Inductive Load Circuits
  • Ultrafast 75 Nanosecond Recovery Time
  • 175°C Operating Junction Temperature
  • Low Forward Voltage
  • Low Leakage Current
  • High Temperature Glass Passivated Junction
  • Reverse Voltage to 1000 Volts

    Mechanical Characteristics:
  • Case: Epoxy, Molded
  • Weight: 1.1 gram (approximately)
  • Finish: All External Surfaces Corrosion Resistant and Terminal Leads are Readily Solderable
  • Lead Temperature for Soldering Purposes: 260°C Max. for 10 Seconds
  • Polarity: Cathode Indicated by Polarity Band
  • Marking: MUR480E, MUR4100E

Tools and Resources

Product services, tools and other useful resources related to MUR4100E

Buy/Parametrics Table

Search

Close Search

Products:

4

Share

Product Groups:

Orderable Parts:

4

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Type

IO(rec) Max (A)

trr Max (ns)

VRRM Max (V)

VFM Max (V)

IFSM Max (A)

IR Max (mA)

Package Size (mm)

Reference Price

MUR4100E

Loading...

Last Shipments

CAD Model

Pb

A

H

P

Axial Lead-2

-

-

BLKBX - Bulk Box

500

No

Ultrafast

4

75

1000

1.85

70

0.9

Price N/A

More Details

MUR4100EG

Loading...

Active

CAD Model

Pb

A

H

P

Axial Lead-2

NA

0

BLKBX

500

No

Ultrafast

4

75

1000

1.85

70

0.9

8.40 x 5.00 x 5.00

$0.3331

More Details

MUR4100ERL

Loading...

Obsolete

CAD Model

Pb

A

H

P

Axial Lead-2

NA

0

REEL

1500

No

Ultrafast

4

75

1000

1.85

70

0.9

Price N/A

More Details

MUR4100ERLG

Loading...

Active

CAD Model

Pb

A

H

P

Axial Lead-2

NA

0

REEL

1500

No

Ultrafast

4

75

1000

1.85

70

0.9

8.40 x 5.00 x 5.00

$0.2833

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.