1000 V, 2.0 A Ultrafast Rectifier

Active

Overview

Ultrafast "E" Series with High Reverse Energy Capability

. . . designed for use in switching power supplies, inverters and as free wheeling diodes, these state-of-the-art devices have the following features:

  • 20 mjoules Avalanche Energy Guaranteed
  • Excellent Protection Against Voltage Transients in Switching Inductive Load Circuits
  • Ultrafast 75 Nanosecond Recovery Time
  • 175C Operating Junction Temperature
  • Low Forward Voltage
  • Low Leakage Current
  • Case: Epoxy, Molded
  • Weight: 0.4 gram (approximately)
  • Finish: All External Surfaces Corrosion Resistant and Terminal Leads are Readily Solderable
  • Lead Temperature for Soldering Purposes: 260°C Max. for 10 Seconds
  • Shipped in plastic bags, 1000 per bag
  • Available Tape and Reeled, 5000 per reel, by adding a "RL'' suffix to the part number
  • Polarity: Cathode Indicated by Polarity Band
  • Marking: MUR2100E
  • These are Pb-Free Devices

Tools and Resources

Product services, tools and other useful resources related to MUR2100E

Buy/Parametrics Table

Search

Close Search

Products:

4

Share

Product Groups:

┗

Orderable Parts:

4

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Type

IO(rec) Max (A)

trr Max (ns)

VRRM Max (V)

VFM Max (V)

IFSM Max (A)

IR Max (mA)

Package Size (mm)

Reference Price

MUR2100E

Loading...

Last Shipments

View__CAD

Pb

A

H

P

Axial Lead-2

-

-

BLKBX - Bulk Box

1000

No

Ultrafast

2

75

1000

2.2

35

0.01

Price N/A

More Details

MUR2100EG

Loading...

Active

View__CAD

Pb

A

H

P

Axial Lead-2

NA

0

BLKBG

1000

No

Ultrafast

2

75

1000

2.2

35

0.01

4.63 x 2.37 x 2.37

$0.1791

More Details

MUR2100ERL

Loading...

Obsolete

View__CAD

Pb

A

H

P

Axial Lead-2

NA

0

REEL

5000

No

Ultrafast

2

75

1000

2.2

35

0.01

Price N/A

More Details

MUR2100ERLG

Loading...

Active

View__CAD

Pb

A

H

P

Axial Lead-2

NA

0

REEL

5000

No

Ultrafast

2

75

1000

2.2

35

0.01

4.63 x 2.37 x 2.37

$0.1685

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.