12 A Bridge Rectifier

Active

Overview

  • This product is general usage and suitable for many different applications.
  • Integrally molded heatsink provided very low thermal resistance for maximum heat dissipation
  • Surge overload rartings from 300 A to 400 A
  • Isolated voltage from case to lead over 2500 V
  • UL certified, UL #E258596
  • Terminals Finish Material - Silver (solderable per MIL-STD-202, Method 208 for the wire type GBPC-W package), - Nickel for GBPC package

Tools and Resources

Product services, tools and other useful resources related to GBPC1208

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

┗

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Type

IO(rec) Max (A)

trr Max (ns)

VRRM Max (V)

VFM Max (V)

IFSM Max (A)

IR Max (mA)

Package Size (mm)

Reference Price

GBPC1208W

Loading...

Active

View__CAD

Pb

A

H

P

GBPC4 28.75x28.75x11.10

NA

0

BLKBG

100

No

Series

12

-

800

1.1

300

0.005

28.75 x 28.75 x 11.10

$2.3759

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.